CT-09DG

DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

MSRP:
$299.90
Product Specifications
Material
Aluminum
Finish
Red
Weight of Item (g)
74
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
43.67
Width of Item (mm)
37
Width of Item (in)
1.5
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

DRILL 10MM WITH SHOULDER - CT-01

$138.40
Image coming soon

$237.20
CARBIDE STEP DRILL 10MM FORSTNER TYPE - CT-09

$78.60
31MM HSS COUNTERSINK DRILL BIT WITH 10MM SHANK - CT-12

$216.00
DRILL GUIDE INSTALLATION JIG FOR PC-RF1 - CT-18DG

$252.00