CT-18DG

DRILL GUIDE INSTALLATION JIG FOR PC-RF1 - CT-18DG

MSRP:
$252.00
Product Specifications
Material
Steel
Finish
Plain
Weight of Item (g)
185
Length or Depth of Item when closed (mm)
160
Length or Depth of Item when closed (in)
6.325
Width of Item (mm)
100
Width of Item (in)
3.9375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

DRILL GAUGE FOR CT-09 DRILL BIT - CT-09DG

$299.90
Image coming soon

$23.00
CARBIDE TIP STEP DRILL - 16.8DIA FOR PC-F1 - CT-13A

$316.10
DRILL 10MM WITH SHOULDER - CT-01

$138.40
Image coming soon

$237.20