SDH-G

DROP HINGE FOR GLASS DOOR - SDH-G

MSRP:
$16.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Opening angle 90?
  • Adjustable
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
91
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

FACE PLATE FOR SDH-G (CHROME) - SDH-FP/CR

$12.90
FACE PLATE FOR SDH-G (BLACK) - SDH-FP/BL

$14.00
RIGHT UPPER SIDE PIVOT INSET GLASS DOOR HINGE - GPH-41HR-G

$3.50
LEFT UPPER SIDE PIVOT INSET GLASS DOOR HINGE - GPH-41HL-G

$3.50