Product Description
- Opening angle 90?
- Adjustable
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
79
Length or Depth of Item when closed (mm)
40.5
Length or Depth of Item when closed (in)
1.625
Length or Depth of Item when open (mm)
52
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
27.5
Height of Item (in)
1.125
Width of Item (mm)
38
Width of Item (in)
1.5
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
16
Min. Door Thickness (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files