SDH-P/WT

DROP HINGE WITH COVERS - SDH-P/WT

MSRP:
$6.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Opening angle 90?
  • Adjustable
Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
44.8
Length or Depth of Item when closed (in)
1.8125
Length or Depth of Item when open (mm)
64
Length or Depth of Item when open (in)
2.5625
Height of Item (mm)
32
Height of Item (in)
1.3125
Width of Item (mm)
44
Width of Item (in)
1.75
Max. Door Thickness (mm)
20
Max. Door Thickness (in)
0.8125
Min. Door Thickness (mm)
16
Min. Door Thickness (in)
0.625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products