Product Description
- Unique drop-in design saves frame assembly time
- Automatic self-aligning, just tighten screw to connect frames
- Ideal for assemblies where slide-in method is not practical
- PJ-60A is designed for 6 mm single slot frames.
Product Specifications
Material
Aluminum Alloy, Steel
Finish
Silver, Yellow Zinc Chromate
Weight of Item (g)
36
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
39
Height of Item (in)
1.5625
Width of Item (mm)
39
Width of Item (in)
1.5625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M6 X 16
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files