HG-TMH1530-SN

DUAL AXIS TORQUE HINGE - HG-TMH1530-SN

MSRP:
$72.50 USD
Contact Us
Product Description
  • Can be opened 180°
  • Shafts do not protrude when the hinge is fully open or closed
  • Different torque of two shafts provides easy operation
Product Specifications
Material
Zinc Alloy, PBT
Finish
Satin Nickel
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
15.3
Torque Shaft A (lbs-in)
13.28
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

DUAL AXIS TORQUE HINGE - HG-TMH1530-CR

$72.50
DUAL AXIS TORQUE HINGE - HG-TMH1530-BL

$72.50
DUAL AXIS TORQUE HINGE - HG-TMH2030-SN

$74.60
TORQUE HINGE (DUAL AXIS) - HG-T30S15

$60.00
DUAL AXIS TORQUE HINGE - HG-TMH2030-BL

$74.60
DUAL AXIS TORQUE HINGE - HG-TMH2030-CR

$74.60