Product Description
A Dual-Axis Folding Hinge for Table Extensions & Trays
- The
HG-TMH Series
- folding hinge for table extensions and trays provides one amount of torque or friction for the first 9° and another for the second 9° to ensure smooth movement throughout the entire
18°
- Temporary counter space expansions
- Fold down trays and tables
- Multifunctional workstations
- travel. We designed it to conceal the shafts when the hinge is fully opened or closed while providing stability and premium quality for applications in shops, trains or airplanes.
HG-TMH23-BL
- , which has a
Black finish
- and
Shaft A torque of 2.4 kgf⋅cm
- (2 N⋅m). Shaft B provides torque of 3.6 +/- 2%.
Choose from Different Finishes & Torque Strengths
- We also have this black dual-axis friction hinge available in a
- or
- finish, and all three finishes are additionally available in a
- with a lower Shaft A torque of 15.3 kgf⋅cm (1.5 N⋅m). With six different options to choose from with our HG-TMG folding hinge for table extensions and trays, you are sure to find just the right look and function for your project’s needs!
Product Specifications
Material
Zinc Alloy, PBT
Finish
Black
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
20.4
Torque Shaft A (lbs-in)
17.1
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files