Product Description
A Foldable Table Hinge for Trays & Extensions
- The
HG-TMH Series
- of foldable table hinges features
- designed for table extensions, fold-down trays, and other applications where you want to save space or enhance utility. Ideal for use in caravans, trains and in luxury airplanes The elegant design features free-stop motion that can hold in any position and the dual axis torque design allows for a smooth feeling when opening or closing. This tray table hinge is a truly superior counterpart to the more common up-or-down hinges that can feel cheap to use. For projects involving upscale environments and/or commercial applications requiring excellent performance and ergonomics, you want the
HG-TMH
- . It is also very well-suited for trains, planes, and ferries! The two hinges provide a distinct amount of torque from each other so that the end user can operate the combined hinge intuitively, smoothly, and seamlessly. This foldable table hinge model is
HG-TMH23-CR
- , which has a
Chrome finish
- and
Shaft A torque of 17.71 lb-in (2.4 kgf⋅cm)
- . Shaft B provides torque of 26.6 lb-in (3.6 kgf⋅cm) +/- 2%.
- and
- finishes are also available, and all three finishes are additionally available in a
- with less torque.
A Fully Concealed Tray Table Hinge
- When fully opened or closed, the
HG-TMH Series
- foldable table hinge is flat and lies
completely flush
- with the ends of the folding table pieces
- Improves utility by not cluttering the table surface.
- Improves safety by avoiding accidental scrapes.
- Gives a cleaner, more modern look.
Product Specifications
Material
Zinc Alloy, PBT
Finish
Chrome
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
20.4
Torque Shaft A (lbs-in)
17.71
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files