Product Description
A Superior Dual-Axis, Fold-Down Table Hinge
- The
HG-TMH Series
- fold-down table hinge is actually two different torque hinges in one. Each hinge provides 9° of rotation, for a total of
18°
- Temporary extra counter space
- Fold-down tables and trays
- Multifunctional workstations
- . This design is ideal for a number of space-efficient applications:
HG-TMH23-SN
- , which has a
Satin Nickel finish
- and
Shaft A torque of 2.4 kgf⋅cm
- (2 N⋅m).
Other Versions Available
- We also have this satin nickel dual-axis friction hinge available in a
- or
- finish, and we have all three finishes available in a
- with a lower Shaft A torque of 15.3 kgf⋅cm (1.5 N⋅m).
Product Specifications
Material
Zinc Alloy, PBT
Finish
Satin Nickel
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
43.5
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
16.75
Height of Item (in)
0.6875
Width of Item (mm)
55
Width of Item (in)
2.1875
Torque Shaft A (kgf-cm)
20.4
Torque Shaft A (lbs-in)
17.71
Torque Shaft B (kgf-cm)
30.6
Torque Shaft B (lbs-in)
26.56
Holes
4
Adjustable
N
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M4 or #8 self tapping flathead screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files