Product Description
- Caster with clean appearance
- Dual brake system. Can be locked on swivel only or wheel and swivel in one step. Large lock lever for swivel, and small lock lever for wheel
- Easy operation
- Works as rigid type when swivel locked for easy movability
Product Specifications
Material
Plastic (PP)
Finish
Light Gray
Weight of Item (g)
1210
Length or Depth of Item when closed (mm)
140.5
Length or Depth of Item when closed (in)
5.5625
Height of Item (mm)
195
Height of Item (in)
7.6875
Width of Item (mm)
68.25
Width of Item (in)
2.6875
Load Capacity (kg)
120
Load Capacity (lbs)
264
Wheel Type
Single Wheel
Locking Type (Brake)
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M16 X 2
Fasteners Type
Threaded Bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files