Product Description
- Locks both wheel and swivel
- Ball bearing equipped in both swivel and wheel to provide maximum smooth movement
- Front rubber bumper protects from impact
- Large brake lever and indicator for easy operation
Product Specifications
Material
Plastic (PA)
Finish
Light Gray
Weight of Item (g)
919
Length or Depth of Item when closed (mm)
184
Length or Depth of Item when closed (in)
7.25
Height of Item (mm)
157
Height of Item (in)
6.1875
Width of Item (mm)
90
Width of Item (in)
3.5625
Load Capacity (kg)
100
Load Capacity (lbs)
220
Wheel Type
Single Wheel
Locking Type (Brake)
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
10.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files