Product Description
- Grabs and holds doors tightly
Product Specifications
Material
Plastic (POM)
Finish
Black
Weight of Item (g)
1.5
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
7.5
Height of Item (in)
0.3125
Width of Item (mm)
24
Width of Item (in)
1
Pull Out Force (kg)
2.7
Pull Out Force (lbs)
5.9
Push In Force (kg)
3.1
Push In Force (lbs)
6.8
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2mm or #2 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files