Product Description
- Back surface-mount edge pull
- Easy to grip tab
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
220
Length or Depth of Item when closed (mm)
22
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
137
Width of Item (in)
5.4375
CC Length (mm)
123
CC Length (in)
4.8125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files