Product Specifications
Material
Plastic
Finish
Grey
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
59
Width of Item (in)
2.375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files