FSL-EC

END CAP FOR FOR FSL-L ALUMINUM CHANNELS - FSL-EC

MSRP:
$3.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • End cap for the FSL-L Aluminum Frame
Product Specifications
Material
ABS Resin
Finish
Gray
Weight of Item (g)
3.1
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
20
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 8
Fasteners Type
Cross-Recessed Pan Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y

Related Products

31-1/2" ALUMINUM CHANNEL FOR FSL-V36 - FSL-L800

$49.40
8-3/4" ALUMINUM CHANNEL FOR FSL-V36 - FSL-L2000

$113.40
Image coming soon

$69.30
15-3/4" ALUMINUM CHANNEL FOR FSL-V36 - FSL-L400

$28.40
ADJUSTABLE MOUNTING UNIT - FSL-V36

$94.00