Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
150
Length or Depth of Item when closed (mm)
6
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files