Product Description
- Sleek brushed finish with contemporary style
- Smooth to the touch.
Product Specifications
Material
Zinc Alloy
Finish
Dark Bronze
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
210
Width of Item (in)
8.3125
CC Length (mm)
192
CC Length (in)
7.5625
Handle Depth (mm)
35
Handle Depth (in)
1.375
Bar Diameter (mm)
15 X 12
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files