Product Description
- Back surface-mount edge pull
- Easy to grip lip
Product Specifications
Material
Zinc Alloy
Finish
Dark Bronze
Weight of Item (g)
250
Length or Depth of Item when closed (mm)
21.5
Length or Depth of Item when closed (in)
0.875
Height of Item (mm)
32.5
Height of Item (in)
1.3125
Width of Item (mm)
211
Width of Item (in)
8.3125
CC Length (mm)
192
CC Length (in)
7.5625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files