Product Description
- Bold design for the modern style
- Rustic, smooth finish.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Brass
Weight of Item (g)
97
Length or Depth of Item when closed (mm)
27
Length or Depth of Item when closed (in)
1.125
Length or Depth of Item when open (mm)
130
Length or Depth of Item when open (in)
5.125
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
130
Width of Item (in)
5.125
CC Length (mm)
96
CC Length (in)
3.75
Handle Depth (mm)
27
Handle Depth (in)
1.0625
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files