ES-Z403-128/AB

ESOR MATT ANTIQUE BRASS HANDLE - ES-Z403-128/AB

MSRP:
$29.20
Product Description
  • Bold, rectangular shape with an antique finish.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Brass
Weight of Item (g)
207
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
155
Width of Item (in)
6.125
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
24
Handle Depth (in)
0.9375
Bar Diameter (mm)
45 X 5
Back-to-Back Option
N
Bar Shape
Rectangle
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ESOR MATT ANTIQUE COPPER HANDLE - ES-Z403-128/AC

$29.20
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z402-128/AB

$23.60
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z008-128/AB

$14.40
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z401-128/AB

$24.30
ESOR MATT ANTIQUE BRASS HANDLE - ES-Z004-160/AB

$16.80