Product Description
- Unique design with sleek edges
- Rustic finish.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Copper
Weight of Item (g)
143
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
8
Height of Item (in)
0.375
Width of Item (mm)
250
Width of Item (in)
9.875
CC Length (mm)
224
CC Length (in)
8.8125
Handle Depth (mm)
32
Handle Depth (in)
1.25
Back-to-Back Option
N
Bar Shape
Tapered
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files