Product Description
- Contemporary, rustic finish
- Smooth to the touch.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Copper
Weight of Item (g)
207
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
202.35
Width of Item (in)
8
CC Length (mm)
192
CC Length (in)
7.5625
Handle Depth (mm)
30
Handle Depth (in)
1.1875
Bar Diameter (mm)
25 X 10
Back-to-Back Option
N
Bar Shape
Oval
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files