Product Description
- Rounded hande pull with smooth finish.
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Copper
Weight of Item (g)
88
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
160
Width of Item (in)
6.3125
CC Length (mm)
128
CC Length (in)
5.0625
Handle Depth (mm)
28
Handle Depth (in)
1.125
Bar Diameter (mm)
18 X 4
Back-to-Back Option
N
Bar Shape
Oval/Round
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files