Product Description
- Back surface-mount pull
- Deep, easy to grip cup
Product Specifications
Material
Zinc Alloy
Finish
Matte Antique Copper
Weight of Item (g)
37
Length or Depth of Item when closed (mm)
23
Length or Depth of Item when closed (in)
0.9375
Height of Item (mm)
34
Height of Item (in)
1.375
Width of Item (mm)
99
Width of Item (in)
3.9375
CC Length (mm)
64
CC Length (in)
2.5
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files