Product Description
- Back surface-mount edge pull
- Easy to grip lip
Product Specifications
Material
Zinc Alloy
Finish
White Bronze
Weight of Item (g)
131
Length or Depth of Item when closed (mm)
24.9
Length or Depth of Item when closed (in)
1
Height of Item (mm)
21.24
Height of Item (in)
0.875
Width of Item (mm)
290
Width of Item (in)
11.4375
CC Length (mm)
128
CC Length (in)
5.0625
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Machine screw,
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files