Product Description
- An extendable and retractable hook designed to be easily surface-moutned underneat tables, desks, and shelves.
- Low profile, space-saving design
- Specially designed guide ensures smooth operation
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel, POM
Finish
Polished
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
17.7
Length or Depth of Item when closed (in)
0.75
Length or Depth of Item when open (mm)
125
Length or Depth of Item when open (in)
3.74
Height of Item (mm)
57
Height of Item (in)
2.244
Width of Item (mm)
85
Width of Item (in)
3.346
Load Capacity (kg)
10.2
Load Capacity (lbs)
22.48
Undermount Hook
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross recessed pan head tapping screw 4 x 20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files