Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
700
Length or Depth of Item when closed (in)
27.5625
Length or Depth of Item when open (mm)
1210
Length or Depth of Item when open (in)
47.6875
Height of Item (mm)
225
Height of Item (in)
8.875
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
20
Load Capacity (lbs)
44
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.5 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files