Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
485
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
498
Length or Depth of Item when open (in)
19.625
Height of Item (mm)
73
Height of Item (in)
2.875
Width of Item (mm)
60
Width of Item (in)
2.375
Load Capacity (kg)
6
Load Capacity (lbs)
13.2
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files