TAE/U

EXTENSION ROD UMBER - TAE/U

MSRP:
$54.90 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Steel, ABS
Finish
Umber
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
407
Height of Item (in)
16.0625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

EXTENSION ROD GREY - TAE/G

$57.20
FLAP STAY UMBER - SDS-100/U

$23.60
FLAP STAY UMBER - SDS-210/U

$23.00
FLAP STAY UMBER - SDS-C100/U

$21.50
UB BRACKET (UMBER) 7-3/16" 26LB - BTK-UB100UM

$26.30
UB BRACKET (UMBER) 12-1/2" 55LB - BTK-UB160UM

$51.50
UB BRACKET (UMBER) 9-3/8" 44LB - BTK-UB120UM

$32.60
EXTENSION HANGER - TE-700

$219.50