Product Description
- Stainless Steel ultra thin magnetic catch with extra strong magnetic force
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
41
Length or Depth of Item when open (mm)
14.1
Length or Depth of Item when open (in)
0.5625
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
50
Width of Item (in)
2
Magnetic Force (kg)
14
Magnetic Force (lbs)
30.8
Sealed
N
Snap-in
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #6 self tapping
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files