FFCB-SLS

FACE FRAME BRACKETS - FFCB-SLS

MSRP:
$9.90 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Works with SLS-ELAN Series on face frame cabinets
  • Sold per piece
  • Please specify the quantity of brackets necessary when ordering: 1 bracket is needed for each stay
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
228
Length or Depth of Item when closed (mm)
176
Length or Depth of Item when closed (in)
6.9375
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
17
Width of Item (in)
0.6875
For use with
SLS-ELAN Series on face frame cabinets
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 18 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

FACE FRAME CABINET BRACKET - FFCB-HG-1

$4.10
STEEL BRACKET FOR FRAME - HES3D-E190BKT-F

$11.00
STEEL BRACKET FOR FRAME - HES3D-120BKT-F

$5.40