FFCB-SLU

FACE FRAME BRACKETS - FFCB-SLU

MSRP:
$32.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Works with SLU-ELAN Series on face frame cabinets
  • Sold per pair.
Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
923
Length or Depth of Item when closed (mm)
202.5
Length or Depth of Item when closed (in)
8
Height of Item (mm)
164
Height of Item (in)
6.5
Width of Item (mm)
60
Width of Item (in)
2.375
For use with
SLU-ELAN Series on face frame cabinets
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 18 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

FACE FRAME CABINET BRACKET - FFCB-HG-1

$4.10
1080MM BAR FOR SLU-ELAN - ELB-1080

$34.00
1380MM BAR FOR SLU-ELAN - ELB-1380

$43.30
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-S4

$372.60
VERTICAL SWING LIFTUP MECHANISM - SLU-ELAN-M4

$372.60