Product Description
- Works with items below on face frame cabinets: - LIN-X - 360 Olympia Hinges: only for overlay models - 304B Hinges (with 304B-P4A-32) - 230 Hinges (with 230-P4W-32T): only for overlay models
- Sold per piece
- Please specify the quantity of brackets necessary when ordering: 1 bracket is needed for each arm (LIN-X) or hinge (360, 304B, 230)
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
30
Length or Depth of Item when closed (mm)
30.8
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
85
Height of Item (in)
3.375
Width of Item (mm)
15.3
Width of Item (in)
0.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15 mm
Fasteners Type
Self tapping screw and Machine screws
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files