SDH-FP/BL

FACE PLATE FOR SDH-G (BLACK) - SDH-FP/BL

MSRP:
$14.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Face Plate for SDH-G drop hinge (for glass door)
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
43
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 11 mm
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
Y
Downloadable Files

Related Products

FACE PLATE FOR SDH-G (CHROME) - SDH-FP/CR

$12.90
DROP HINGE WITH COVERS - SDH-P/BL

$6.70
DROP HINGE FOR GLASS DOOR - SDH-G

$16.70
DROP HINGE WITH COVERS - SDH-P/WT

$6.70
DROP HINGE WITH COVERS - SDH-P/NI

$7.80
GLASS DOOR FACE PLATE FOR OLYMPIA HINGE - GH-360FP-BL

$50.60