SDR-RA80-TC-2000

FALSE CEILING TRACK - SDR-RA80-TC-2000

MSRP:
$130.00
Product Description

    FEATURES

    • 2 lbs (9kg)
    • Ceiling and Barn Door Mount
    • Recessed Mounted door brackets
    • Double rollers with ball bearings
    • Quiet precision movement
    • Soft Close Feature
    • Low profile minimum gap of 1/8” (3 mm)
    • Vertical Adjustment ± 1/16” (1 mm)
Product Specifications
Material
Aluminum
Finish
Plain
Length or Depth of Item when closed (mm)
56
Length or Depth of Item when closed (in)
2.25
Height of Item (mm)
43
Height of Item (in)
1.75
Width of Item (mm)
2000
Width of Item (in)
78.75
Max. Door Weight (kg)
90
Max. Door Weight (lbs)
200
Roller/Bracket Type
Top Surface Mount
Track Installation Type
Ceiling Mount, Wall with Continuous Bracket
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

UPPER TRACK FOR SDR-RA80 (2000mm) - SDR-RA80-2000

$130.00
UPPER TRACK FOR SDR-RA80 (3000mm) - SDR-RA80-3000

$190.00
FALSE CEILING ALUMINUM TRACK FOR SDR-A84D (3000mm) - SDR-A84D-TC3000

$264.60
WALL MOUNT BRACKET FOR SDR-RA80 (2000mm) - SDR-RA80WL-2000

$112.10
WALL MOUNT BRACKET FOR SDR-RA80 (3000mm) - SDR-RA80WL-3000

$177.90