VL-03FR

FIRE RATED CLIP SET ** Set consists of VL-M3R, VL-F3FR and 2 each of VL-SS3 - VL-03FR

MSRP:
$2.70
Product Description
    Perfect for mounting removable, thin wall panels and facings. This clip set requires less material depth compared to other Fastmount® ranges. No special installation tools are required as the clips are designed to be installed by screw or adhesive.
Product Specifications
Material
Plastic
Finish
Grey
Weight of Item (g)
6.9
Length or Depth of Item when closed (mm)
29.5
Length or Depth of Item when closed (in)
1.1875
Height of Item (mm)
7.6
Height of Item (in)
0.3125
Width of Item (mm)
29.5
Width of Item (in)
1.1875
Pull Out Force (kg)
10
Pull Out Force (lbs)
22
Mounting Type
Surface Mount
Installation Type
Surface mount with 2 part epoxy and screw
For Drywall
N
Wall Panel Model
Y
Ceiling Panel Model
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 7.5 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

VERY LOW PROFILE CLIP SET - VL-03

$1.70
Heavy Duty Very Low Profile Clip Set - VL-03X

$2.50
VERY LOW PROFILE CLIP SET (HEAVY DUTY) - VL-03H

$2.30
VLP CENTRE POINT WITH SS TIP
- NEW TYPE- - VL-CP3

$12.90
SCREW SET FOR 2877ZN5 - 2879VA1

$20.40