Product Description
- 316 stainless steel lift-off hinges with 2-tone mirror and satin finish give a refined feel to industrial applications.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
305
Length or Depth of Item when closed (mm)
16
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
108
Height of Item (in)
4.3125
Width of Item (mm)
96
Width of Item (in)
3.8125
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Knuckles
2
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.1 x 38 mm, M5 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files