ZL-1701-12

ZweiL FLAG HINGE - ZL-1701-12

MSRP:

Contact Us

Product Description
    316 stainless steel lift-off hinges with 2-tone mirror and satin finish give a refined feel to industrial applications.
Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
459
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
144
Height of Item (in)
5.6875
Width of Item (mm)
104
Width of Item (in)
4.125
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Knuckles
2
Holes
10
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.8 x 38 mm, M5 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products