Product Description
- For DOWNWARD OPENING FLAP DOOR used with piano, butt or drop hinges (SDH 001, SDH
- SDS C100 (with catch) is designed to hold door in closed position.
- SDS 100 does not have a catch feature. Designed to be used with a magnetic catch or touch latch.
- Non Handed
- Torque Calculation:
- Torque = Door Height × 1/2 × Door Weight Per Piece: 35~50 kg·cm (30~43 lbs·inch) Per Pair: 70~100 kg·cm (60~86 lbs·inch)
- Recommended Door Thickness: 20 mm (25/32")
- Short arm version SDS-100TV (or C100TV) for smaller door height available
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
167
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.375
Length or Depth of Item when open (mm)
199.3
Length or Depth of Item when open (in)
7.875
Height of Item (mm)
218
Height of Item (in)
8.625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
50
Door Max. Torque (lbs-in)
43
Door Min. Torque (kg-cm)
35
Door Min. Torque (lbs-in)
30
Door Max. Torque (lbs-in/pr)
86
Door Min. Torque (kg-cm/pr)
70
Door Min. Torque (lbs-in/pr)
60
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files