Product Specifications
Material
Plastic
Finish
Umber
Weight of Item (g)
159
Length or Depth of Item when closed (mm)
169
Length or Depth of Item when closed (in)
6.6875
Height of Item (mm)
129
Height of Item (in)
5.125
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Door Max. Torque (kg-cm)
50
Door Max. Torque (lbs-in)
43.4
Door Min. Torque (kg-cm)
35
Door Min. Torque (lbs-in)
32
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
105
Hold Open Catch
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N