Product Specifications
Material
ABS, Steel
Finish
Umber
Weight of Item (g)
167
Length or Depth of Item when closed (mm)
84.4
Length or Depth of Item when closed (in)
3.375
Height of Item (mm)
218
Height of Item (in)
8.625
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Min. Door Weight (kg)
27.2727272727273
Min. Door Weight (lbs)
60
Door Max. Torque (kg-cm)
50
Door Max. Torque (lbs-in)
43
Door Min. Torque (kg-cm)
35
Door Min. Torque (lbs-in)
30
Door Max. Torque (lbs-in/pr)
86
Door Min. Torque (kg-cm/pr)
70
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
N
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files