Product Description
- Assists in opening of flipper doors with minimal resistance
- Doors will not slam shut
- Ideal for overhead binder bins, laboratory and kitchen cabinets, etc
- Successfully passed 30,000 open/close private cycle tests.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
146
Length or Depth of Item when closed (in)
5.75
Height of Item (mm)
350
Height of Item (in)
13.8125
Width of Item (mm)
26.5
Width of Item (in)
1.0625
Load Capacity (kg)
10
Load Capacity (lbs)
22
Max. Door Height (mm)
450
Max. Door Height (in)
17.6875
Min. Door Height (mm)
370
Min. Door Height (in)
14.5625
Max. Door Width (mm)
1200
Max. Door Width (in)
47.25
Min. Door Width (mm)
600
Min. Door Width (in)
23.625
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Door Weight (lbs)
4.5(Easy-Up), 6(Free-Stop)
Min. Door Weight (kg)
9.9(Easy-Up), 13.2(Free-Stop)
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
Y
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 16 mm
Fasteners Type
,Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files