FLL18-700-SL

HEIGHT ADJUSTABLE LOCKING ROD FLL18-700-SL

MSRP:
$180.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Anodized Aluminum, PBT Resin
Finish
Anodized Silver, Light Grey
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
700
Length or Depth of Item when open (mm)
1100
Length or Depth of Item when open (in)
43.3
Width of Item (mm)
29.4
Width of Item (in)
1.16
Load Capacity (kg)
20
Load Capacity (lbs)
44
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M8 Bolt, M10 Bolt
Is RoHS Compliant
RoHS 3
Length or Depth of Item when Closed (in)
27.56
Pole Diameter Upper (mm)
18
Pole Diameter Upper (in)
0.71
Pole Diameter Lower (mm)
25
Pole Diameter Lower (in)
1
Stroke (mm)
400
Stroke (in)
15.75
Mounting Screw Size Upper
M8 Depth 12mm
Mounting Screw Size Lower
M10 Depth 20mm
Downloadable Files

Related Products

HEIGHT ADJUSTABLE LOCKING ROD FLL18-1100-SL

$230.00
HEIGHT ADJUSTABLE LOCKING ROD FLL18-500-SL

$155.00
Image coming soon

$5.10
EXTENSION HANGER - TE-700

$219.50