EX022-21

FLUQS 25 ** 2 END CAPS INCLUDED PER 1 PROFILE - EX022-21

MSRP:
$197.60
Product Description
  • Single Aluminum Profile
  • Easy installation type
  • End Cap 2 pcs included
  • Screw hole pitch 15 mm
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
1820
Width of Item (in)
71.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping scre
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

FLUQS ONE 1820MM **
2 END CAPS INCLUDED PER 1 PROFILE - EX010-21

$72.50
FLUQS 25 END CAP NEW - EX025-31

$6.90
FLUQS CORNER ANGLE **
SCREWS NOT INCLUDED - EX901-21

$93.30