EX906-21

FLUQS END CAP - EX906-21

MSRP:
$10.30 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
Plastic (ABS)
Finish
Matte Silver
Weight of Item (g)
0.9
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

FLUQS 25 **
2 END CAPS INCLUDED PER 1 PROFILE - EX022-21

$197.60
FLUQS ONE 1820MM **
2 END CAPS INCLUDED PER 1 PROFILE - EX010-21

$72.50
FLUQS ONE END CAP **
2 PIECES PER SET - EX018-45

$3.40