Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
12.2
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
3
Height of Item (in)
0.125
Width of Item (mm)
3
Width of Item (in)
0.125
Load Capacity (kg)
1
Load Capacity (lbs)
2.2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N