Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
90.5
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
9
Height of Item (in)
0.375
Width of Item (mm)
9
Width of Item (in)
0.375
Load Capacity (kg)
3
Load Capacity (lbs)
6.6
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N