EX012-21

FLUQS ONE 50MM - EX012-21

MSRP:
$8.20
Contact Us
Product Description
  • Single Aluminum Profile
  • Simple and flexible layout design
  • End Cap 2 pcs included
  • For Recess Mount, cut the End Cap at the cut line and use the ? 1 shape part
  • Access behind the wall/panel is required to install.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
18.5
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
50
Width of Item (in)
2
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

FLUQS BOTTOM COVER - EX008-21

$87.80
FLUQS TOP COVER - EX007-21

$37.40