EX018-45

FLUQS ONE END CAP ** 2 PIECES PER SET - EX018-45

MSRP:
$3.40
Product Description
  • For Recess Mount, cut the End Cap at the cut line and use the ※ 2 shape part
  • (2 pcs per set)
Product Specifications
Material
Plastic (PP)
Finish
Plain
Weight of Item (g)
2.2
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
2
Width of Item (in)
0.125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N

Related Products

FLUQS 25 END CAP NEW - EX025-31

$6.90
FLUQS ONE 1820MM **
2 END CAPS INCLUDED PER 1 PROFILE - EX010-21

$72.50
FLUQS ONE FIXING SET FOR GLASS - EX020-20

$19.30